Community Designs

3d printer
3d printer
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Design Number | ME-OT-137187 |
| Weight | 7.06 kg |
| Dimensions (L x W x H) | 945 x 675 x 51 mm |
| Application | Other Equipment |
| Assembly Time | 00:50 |
| Spec Attribute | Spec Value |
|---|---|
| Documentation | |
| Assembly Instructions | |
| ROI Calculator | |
| 3D Model |
| Parts | Description | Quantity |
|---|---|---|
| Parts | Qty | |
![]() | M8 Ratchet Handle 20mmHW-HD-003-0020 - 72 X 19 X 65 mm | 1 |
![]() | 2 | |
![]() | 2 | |
![]() | 90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips in 3 days | 4 |
![]() | 21 | |
![]() | 21 |




