Teilebibliothek

MO-CV-004-2070
Dorner 2200 Belt Conveyor, 151mm x 2070mm
Vention's belt conveyors, powered by Dorner Conveyor, integrate the popular Dorner 2200 series of conveyor into the vention ecosystem. Combine your conveyor with a Vention motor mount which allows for plug and play connection to Vention's series of motors and power train equipment. Use the conveyor for simple continuous motion or incorporate position indexing and sensors for complex applications. Belt conveyors are available in 4 widths and an array of lengths. Contact us for any other lengths or belt options.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Dorner 2200 Belt Conveyor |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | MO-CV-004-2070 |
| Einzelpreis | $1,923.46 USD |
| Gewicht | 12.8 kg |
| Abmessungen (L x B x H) | 2070 x 214.3 x 47.5 mm |
| Material | Various |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Capacity | see technical documents for details |
| Belt Length | 2070 mm |
| Max Linear Speed | 2000 mm/s |
| Displacement Ratio | 73.563 mm/turn |
$1,923.46 USD
Verkauft von VentionVersand aus Vention
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.