
Datalogic Laser Area Scanner - Parent (Safety Module Compatible)
The Datalogic Laser Area Scanner (parent version) is a compact and discrete safety device. Featuring a 5.5m radius safety zone, total and partial muting, and multiple zone monitoring, it can be used in a multitude of applications with restricted access such as palletizers and robot cells. Datalogic’s Laser Scanner can be used with Vention’s MachineMotion 2 controllers (CE-CL-010-0004 & CE-CL-010-0001) and Safety Module (CE-SA-008-0000_2) to create a safe work environment. To use it as a standalone unit connected to a Vention Safety Module, an extra cable (CE-SA-104-0001) is required. Users will be able to define safety and muting zones with custom geometries suitable for a large array of applications. An e-stop module & reset (CE-SA-007-0000) is recommended. Add child units to create use multiple area scanners in sync.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Datalogic Laser Scanner & Light Curtain User Manual | |
| Datalogic Area Scanner - Instruction Manual |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | PR-DA-101-0489 |
| Einzelpreis | $2,757.69 USD |
| Gewicht | 3.84 kg |
| Abmessungen (L x B x H) | 113 x 102 x 151 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Robot Reach | 5500 mm |
| IP Rating | 65 |
| Included in the Box | Scanner, mounting brackets, cable & fasteners |
$2,757.69 USD
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.