
45x45mm (1350mm) Light Aluminum Extrusion
Vention’s 45x45 light-duty extrusions provide a best-in-class balance between structural rigidity, straightness, precision, and a very lightweight profile. Vention’s unique “V-shape” interface has been specially designed to work with Vention’s high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions. “V-shape” interfaces can also be used as a rail when combined with Vention’s linear motion components. All of Vention extrusions come in Vention’s distinctive blue color, suitable for 3D scanner and photometry applications. Extrusions are precision cut in increment of 45mm. They are ready to be assembled with no-subsequent manufacturing required.
| Technische Zeichnung | |
|---|---|
| Technische Zeichnung | |
| 2D-Modell | |
| 3D-Modell |
| Technische Dokumentation | |
|---|---|
| Technische Dokumentation | |
| Designing with T-Slot Aluminum Extrusions | |
| Deflection Calculator |
Nicht gefunden, was Sie suchen? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| Allgemeine Spezifikationen | |
| Teilenummer | ST-EXT-101-1350 |
| Einzelpreis | $39.62 USD |
| Gewicht | 1.9161 kg |
| Abmessungen (L x B x H) | 1350 x 45 x 45 mm |
| Material | 6005-T5 Aluminum |
| Oberflächenbeschaffenheit | Dark Blue Anodization, 6um |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Second Area Moment of Inertia | 103,180 mm4 |
| Cross-Sectional Area | 526 mm2 |
| Torsional Constant | 29,000 mm4 |
| Yield Strength | 240 MPa |
$39.62 USD
Fragen zu diesem Teil?
Stellen Sie eine Frage im Vention Community-Forum, um Einblicke zu diesem Teil zu erhalten.