![Zinc-Plated Steel Pegboard Hook, Pack of 20](https://assets.vention.io/parts/images/HW-HA-003-0001/zinc-plated-steel-pegboard-hook-pack-of-20.png)
Zinc-Plated Steel Pegboard Hook, Pack of 20
$36.42 USD
Ships in 3 days
These pegs are great to hang wrenches, handsaws, levels, and other tools when used with our pegboard (ST-PN-022-0585/1215). This peg has a 1 inch center-to-center spacing and 5.125 inch overall length. They are sold in packs of 20.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-HA-003-0001 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 132.0 x 25.4 x 29.0 mm |
Unit Price | $36.42 USD |
Material | Steel |
Surface finish | Zinc Plating |
Compatible Parts
![Rubber Bumper Rubber Bumper](https://assets.vention.io/parts/images/HW-BP-001-0002/thumb_rubber-bumper.png)
Rubber Bumper
HW-BP-001-0002
![45x45mm Plastic End Cap (Bag of 10) 45x45mm Plastic End Cap (Bag of 10)](https://assets.vention.io/parts/images/HW-EC-003-0002/thumb_45x45mm-plastic-end-cap-bag-of-10.png)
45x45mm Plastic End Cap (Bag of 10)
HW-EC-003-0002
![Black T-Slot Covers, Soft PVC Black T-Slot Covers, Soft PVC](https://assets.vention.io/parts/images/ST-PN-005-0001/thumb_black-t-slot-covers-soft-pvc.png)
Black T-Slot Covers, Soft PVC
ST-PN-005-0001
![45x90mm Plastic End Cap (Bag of 10) 45x90mm Plastic End Cap (Bag of 10)](https://assets.vention.io/parts/images/HW-EC-003-0001/thumb_45x90mm-plastic-end-cap-bag-of-10.png)
45x90mm Plastic End Cap (Bag of 10)
HW-EC-003-0001
![45x90mm Rest Pad, with Cylindrical Profile 45x90mm Rest Pad, with Cylindrical Profile](https://assets.vention.io/parts/images/HW-RP-002-0004/thumb_45x90mm-rest-pad-with-cylindrical-profile.png)
45x90mm Rest Pad, with Cylindrical Profile
HW-RP-002-0004
![45x270mm Rest Pad 45x270mm Rest Pad](https://assets.vention.io/parts/images/HW-RP-002-0002/thumb_45x270mm-rest-pad.png)
45x270mm Rest Pad
HW-RP-002-0002
![M8 x 40mm Leveling Foot, with 40mm Diameter Base M8 x 40mm Leveling Foot, with 40mm Diameter Base](https://assets.vention.io/parts/images/HW-LF-001-0001/thumb_m8-x-40mm-leveling-foot-with-40mm-diameter-base.png)
M8 x 40mm Leveling Foot, with 40mm Diameter Base
HW-LF-001-0001
![M8 x 40mm Leveling Foot, with 80mm Diameter Pad M8 x 40mm Leveling Foot, with 80mm Diameter Pad](https://assets.vention.io/parts/images/HW-LF-001-0002/thumb_m8-x-40mm-leveling-foot-with-80mm-diameter-pad.png)
M8 x 40mm Leveling Foot, with 80mm Diameter Pad
HW-LF-001-0002
![45x45mm Hinge, 8mm Pin 45x45mm Hinge, 8mm Pin](https://assets.vention.io/parts/images/MO-HG-001-0001/thumb_45x45mm-hinge-8mm-pin.png)
45x45mm Hinge, 8mm Pin
MO-HG-001-0001
![45x90mm Rest Pad 45x90mm Rest Pad](https://assets.vention.io/parts/images/HW-RP-002-0001/thumb_45x90mm-rest-pad.png)
45x90mm Rest Pad
HW-RP-002-0001