Parts library

PR-ZI-002-0003
Zimmer Group Manu-Matic Tool Changer ISO 50TK Docking Station
Storage station for FWR50L-00-A. This unit allows auatomatic change of the tool changer series FWR50. Must be used with FWR50F-00-A & FWR50L-00-A.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-002-0003 AFWR1-50-A Datasheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-002-0003 |
| Unit Price | $296.57 USD |
| Weight | 0.22 kg |
| Dimensions (L x W x H) | 260 x 260 x 180 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
| Associated Fasteners | 2 x HW-FN-002-0004, 2 x HW-FN-005-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.