Parts library

PR-ZI-002-0000
Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Robot+Tool Sides)
The Zimmer FWR50 Manu-Matic Tool Changer with TK50 Flange includes both the Fixed Robot Side and the Loose Tool Side, providing a compact, high-performance solution for reliable and efficient tool exchange in robotic applications. Featuring a manual locking mechanism, it ensures secure connections between the robot and tool. The TK50 flanges on both sides offer precise and stable mounting, enabling seamless integration with your robotic system. Built for durability and ease of use, this tool changer is designed to handle heavy-duty operations in tight spaces with high reliability and minimal maintenance.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-002-000X FWR50X-00-A Datasheet | |
| PR-ZI-002-000X FWR50X-00-A Installation Guide |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-002-0000 |
| Unit Price | $1,710.81 USD |
| Weight | 0.59 kg |
| Dimensions (L x W x H) | 100 x 75 x 50 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.