vention-logo-sm
Parts library
Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Robot Side)
PR-ZI-002-0001

Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Robot Side)

Zimmer Group

The Zimmer FWR50F-00-A Manu-Matic Tool Changer with TK50 Flange (Fixed Robot Side) is a compact, high-performance solution for reliable tool exchange in robotic applications. Featuring a manual locking mechanism, it ensures secure connections between the robot and tool. The TK50 flange provides precise mounting, enabling seamless integration with your robotic arm. Built for durability and ease of use, this tool changer offers high reliability with minimal maintenance, making it ideal for heavy-duty operations in tight spaces.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
PR-ZI-002-000X FWR50X-00-A Datasheet
PR-ZI-002-000X FWR50X-00-A Installation Guide

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-ZI-002-0001
Unit Price$883.00 USD
Weight0.26 kg
Dimensions (L x W x H)100 x 75 x 25 mm
MaterialAluminum
Surface FinishAnodized
Spec AttributeSpec Value
Gripper Mechanical Information
Recommended Payload Weight7 kg
Min. Ambient Temperature 5 deg C
Max. Ambient Temperature 80 deg C
Repeatability (Gripping, Bi-directional)0.03 mm
Spec AttributeSpec Value
Features
Compatibility All Robots

$883 USD

Sold by VentionShips from Zimmer Group
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Zimmer Group Manu-Matic Tool Changer FWR50 TK50 (Robot Side) | Vention