Parts library

PR-ZI-003-6787
Zimmer Group Fanuc CRX CRXa Collaborative 10mm Stroke Per jaw
A certified collaborative gripper with 10 mm stroke per jaw with an intgerated analog sensing made for the Fanuc CRX robot with direct connection to tool IO and ISO 50 flange.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-003-6787 HRC-03-116787 DataSheet |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-003-6787 |
| Unit Price | $2,798.03 USD |
| Weight | 0.68 kg |
| Dimensions (L x W x H) | 300 x 200 x 200 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.