Parts library

PR-ZI-013-0040
Zimmer Group ABB Recommended GoFa Collaborative Package 10mm Stroke Per jaw
The ecosystem package comes with a user-friendly interface and step-by-step guidance, allowing quick and easy programming with MATCH. Out of the box quick set up with the Gofa. The ecosystem package arrives ready to connect for a quick implementation. Intuitive software solutions, seamless integration, and a user-friendly design enable direct control and monitoring of all functions. The soltuion includes a gripperwith a 10mm stroke per jaw collaoborative gripper with an integrated tool changer. Extra tools can be purchased seperately.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-ZI-013-0040 RSB-13-40-00001-A Gripper | |
| PR-ZI-013-0040 RSB-13-40-00001-A Robot Side |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-ZI-013-0040 |
| Unit Price | $5,024.88 USD |
| Weight | 1.06 kg |
| Dimensions (L x W x H) | 400 x 300 x 200 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.