Parts library

PR-GI-001-0403
WireTank Dispenser
The motorized WireTank Dispenser removes the variability introduced by the use of compressed air in most dispensing systems. Designed specifically for Universal Robots, it can be mounted at the controller cabinet or at the robot wrist, allowing you to go from unboxing to dispensing in under 15 minutes. Fully programmable within the Teach Pendant through the included URCap, eliminating the need of additional equipment. Compatible with UR3e, UR5e, UR10e & UR16e. Reduce waste through high dispense volume accuracy. Fully electrical, no compressed air needed. Compatible with off-the-shelf 5cc syringes.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| WireTank Dispenser - User Manual |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GI-001-0403 |
| Unit Price | $8,000.80 USD |
| Weight | 0.964 kg |
| Dimensions (L x W x H) | 389 x 136 x 157 mm |
| Spec Attribute | Spec Value |
|---|---|
| Other | |
| Included in the box | 1) USB Stick with URCAP and Getting Started Video 2) Control Bubble – Qty 1 3) 5cc Dispense Gun – Qty 1 4) Syringe Coupler – Qty 1 5) Robot Mounting Bracket – Qty 1 6) Cabinet Mounting Bracket – Qty 1 7) Short Gun Cable – Qty 1 8) Long Gun Cable – Qty 1 9) M6x8mm Screws – Qty 8 10) M4x10mm Screws – Qty 4 11) M4x6mm Screws – Qty 4 12) 5cc Syringe – Qty 2 13) Sample Tips |
Questions about this part?
Post a question on Vention community forum for insights on this part.