Parts library

MO-GR-014-0001__2
Vention Suction Cup Bulkhead
This suction cup bulkhead is designed for use with Vention's modular vacuum grippers. It features a G3/8" female thread on one end, allowing for easy attachment to suction cups, and a G1/4" female thread on the other for connection of 12mm tube adaptors.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-014-0001__2 |
| Unit Price | $25.77 USD |
| Weight | 0.018 kg |
| Dimensions (L x W x H) | 22 x 22 x 32.5 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.