Parts library

MO-GR-011-0001
Vention Gripper Manifold
This manifold is used in Vention modular vacuum grippers to evenly distribute the vacuum across the suction cups.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-011-0001 |
| Unit Price | $910.94 USD |
| Weight | 0.38 kg |
| Dimensions (L x W x H) | 130 x 130 x 27.5 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.