Parts library

MO-GR-011-0002
Vention Double-Pick Bracket
This bracket is used in Vention modular vacuum grippers to connect two manifolds, creating a double-pick gripper.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-011-0002 |
| Unit Price | $431.49 USD |
| Weight | 0.43 kg |
| Dimensions (L x W x H) | 312.5 x 63 x 21.5 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.