Parts library

MO-GR-200-0000
Vention Double Gripper Testing Kit
This modular gripper test kit has all the parts required to test multiple type of boxes. This kit includes 8x 52mm cups, 8x 75mm cups and 8x110mm cups to be tested directly on the manifolds or with the addition of 90mm or 180mm arms. Three Z offsets are also part of the kit (50mm, 100mm and 150mm) as well as 2 XY offsets (100mm and 150mm). 12mm tubing (CA-TB-012-0003) is provided in the kit to be able to do different configurations. Detailed specifications can be found in the technical document below. Made to be used in combination with the PiClassic Vacuum Generator (PR-PB-001-0001).
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Vention Modular Gripper |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-200-0000 |
| Unit Price | $9,358.40 USD |
| Weight | 8.256 kg |
| Dimensions (L x W x H) | 704.5 x 333 x 108 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.