Parts library

MO-GR-011-0090
Vention 90mm Gripper Arm
This 90mm arm connects to the Vention vacuum gripper manifold, allowing the suction cups to slide along the 55mm groove.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-011-0090 |
| Unit Price | $27.03 USD |
| Weight | 0.084 kg |
| Dimensions (L x W x H) | 127.5 x 40 x 23.5 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Black Anodized |
| Associated Fasteners | 2 x HW-FN-005-1016, 1 x MO-GR-011-2003 |
Questions about this part?
Post a question on Vention community forum for insights on this part.