Parts library

MO-GR-012-0100
Vention 100mm XY Offset Bracket
This bracket is used in Vention's modular vacuum grippers to provide a 100 mm offset in XY plane between the robot flange and the gripper.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-GR-012-0100 |
| Unit Price | $268.03 USD |
| Weight | 0.208 kg |
| Dimensions (L x W x H) | 165 x 63 x 18 mm |
| Material | 6061-T6 |
| Surface Finish | Black Anodized |
| Associated Fasteners | 4 x HW-FN-005-0012, 4 x HW-FN-005-1025 |
Questions about this part?
Post a question on Vention community forum for insights on this part.