Parts library

CE-SN-009-0001
Vacuum Switch for Piab VGS3010 Venturi
Use this Piab Vacuum Switch in conjunction with the Piab VGS3010 Vacuum Generator (ST-RB-032-0001) to quickly detect if a desired vacuum threshold has been met such as is the case with box pick detection/validation sequences. Comes fitted with a G 1/8in fitting to screw into one of two vacuum ports on the venturi. Adjustable threshold between -100 to 300 kPa (-14 to 43 PSI) via the adjusting screw. The 250 mm long cable is pre-wired with a connector for the Digital IO Module v2 (CE-MD-001-0000__2).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CE-SN-009-0001 |
| Unit Price | $419.78 USD |
| Weight | 0.054 kg |
| Dimensions (L x W x H) | 26 x 27 x 13 mm |
| Material | Polycarbonate and Nickel-Plated Brass |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 10.8-30 V |
| Current Consumption | 0.02 A |
| Latency | Approx. 1 ms |
| Compatible With | Digital IO Module v2 (CE-MD-001-0000__2) |
| Included in the Box | Pre-wired 1.5-meter cable with M12 connector |
Questions about this part?
Post a question on Vention community forum for insights on this part.