Parts library

PR-UR-002-0005
Universal Robots 12m Hiflex Extension Cable for UR20 and UR30
12m Hiflex cable, connecting the arm and the control box, compatible with UR20 and UR30 robots. These cables are engineered to endure continuous flexing, bending, and twisting over millions of cycles without compromising performance and enable seamless integration of the UR20 and UR30 into 7th axis systems.
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-UR-002-0005 |
| Unit Price | $2,135.00 USD |
| Weight | 4.5 kg |
| Dimensions (L x W x H) | 12000 x 14.6 x 14.6 mm |
| Material | Plastic |
| Surface Finish | Matte |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Compatible robots | UR20, UR30 |
Questions about this part?
Post a question on Vention community forum for insights on this part.