Parts library

ST-RB-036-0001
Telescopic Column Riser
Vention’s telescopic column riser is designed to extend the reach of collaborative robots in palletizing applications, enabling the creation of taller pallets and accommodating longer tool center point (TCP) offsets.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-036-0001 |
| Unit Price | $746.28 USD |
| Weight | 23.79 kg |
| Dimensions (L x W x H) | 405 x 405 x 305 mm |
| Material | Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 8 x HW-FN-003-0025 |
| Spec Attribute | Spec Value |
|---|---|
| Features | |
| Compatibility | Telescopic Column (MO-LM-050-0830__2) |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M8 x 25mm Screw | HW-FN-003-0025 | 8 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.