T-shirt, Vention blue, Small
$28.00 USD
Ships next day
Vention blue t-shirt with Vention logo embroidered.
Fit: Regular fit
Composition : 95% Cotton, 5% Elastane
Brand: Matinique
| Please note that this item is FINAL SALE.
Length:
Quantity:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MR-TS-001-0001 |
Weight | 0.5 kg |
Unit Price | $28.00 USD |
Material | 95% Cotton, 5% Elastane |
Compatible Parts
Polo, Vention Blue, Small
MR-PL-001-0000
Crew neck, Vention blue, Medium
MR-CN-001-0002
Crew neck, Vention blue, X-Large
MR-CN-001-0004
Roots Hoodie, Vention blue, X-Large
MR-HD-001-0003
Roots Hoodie, Vention blue, Large
MR-HD-001-0002
Crew neck, Vention blue, Large
MR-CN-001-0003
Crew neck, Vention blue, Small
MR-CN-001-0000
Roots Hoodie, Vention Blue, Small
MR-HD-001-0000
T-shirt, Vention blue, Medium
MR-TS-001-0002