Parts library

PR-SH-001-0005
Strong Hand Tool 34-pc. Fixturing Kit, Fit 5/8 Holes
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SH-001-0005 |
| Unit Price | $1,381.54 USD |
| Weight | 14 kg |
| Dimensions (L x W x H) | 381 x 254 x 153 mm |
| Material | Steel |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.