vention-logo-sm
Parts library
3 Color Status Light with Buzzer
PR-SL-002-0001

3 Color Status Light with Buzzer

Stack-Light.com

The RYG Domed Status Light with Buzzer is a compact and highly visible signaling device designed to provide clear status indication in industrial and automation environments. Featuring Red, Yellow, and Green (RYG) LED indicators and an integrated buzzer, this light ensures both visual and audible alerts for enhanced safety and efficiency. Its domed design offers 360-degree visibility, making it ideal for machine status monitoring, workstation signaling, and safety notifications. Built for durability, it is resistant to dust, vibration, and moisture, ensuring reliable performance in demanding conditions. Enhance workplace communication and safety with the RYG Domed Status Light with Buzzer, delivering immediate and effective status updates in any industrial setting. Includes a 5-meter cable with pre-wired M12 connectors, featuring a 1-to-4 Y-split design for direct interface with the Digital IO Module.

Technical Drawing
Technical Drawing
2D Model
3D Model

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SL-002-0001
Unit Price$285.71 USD
Weight0.25 kg
Dimensions (L x W x H)185 x 185 x 85 mm
MaterialAluminum & Plastics
Surface FinishAnodized
Associated Fasteners2 x HW-FN-003-0014
Spec AttributeSpec Value
Gripper Mechanical Information
IP Rating (Electronics)IP30
Min. Ambient Temperature -20 deg C
Max. Ambient Temperature 45 deg C
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Operating Voltage24 V
Power Consumption3 W
Nominal Current Input0.05 A
Max. Current Consumption0.05 A
Min. Current Consumption0.03 A
Light Signaling4 Digital Outputs Signals

PartsQuantity
PartsPart NumberQty
M8 x 14mm ScrewHW-FN-003-00142View

$285.71 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    3 Color Status Light with Buzzer | Vention