Parts library
.png)
PR-KP-009-0300
Stainless Steel Tether Cable Kit
Tether cable with eyelet and crimp cable lug, length 300 mm, made of stainless steel, with transparent plastic cover. Includes mounting fasteners.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| K0367-A-Datasheet-18200-Retaining-cables-style-A-with-eye-and-crimp-terminal-enUS |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-KP-009-0300 |
| Unit Price | $9.73 USD |
| Weight | 0.01104 kg |
| Dimensions (L x W x H) | 300 x 3 x 8 mm |
| Material | Steel & aluminum & transparent plastic |
| Surface Finish | Stainless steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.