Parts library
.png)
PR-SP-008-0001
Spin Robotics Vacuum kit US
This US vacuum kit is for Spin Robotics SDV Collaborative Robot Screwdriving Kit with Vacuum. It includes: 1 x Vacuum generator, 2 x Signal cables (0.5m), 2 x Push-in fittings, 6mm Plastic tube (4m) , 8mm Plastic tube (2m).
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SP-008-0001 |
| Unit Price | $387.97 USD |
| Weight | 0.4 kg |
| Dimensions (L x W x H) | 200 x 200 x 70 mm |
| Material | N/A |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.