Parts library

RS-SD-001-1001
Spare Parts Kit for the Rapid Series Sanding with Single Table for Fanuc CRX-30iA
Spare Parts Kit for the Rapid Series Sanding with Single Table for Fanuc CRX-30iA includes 32x Vention Vacuum Pod Foams, 5m of 12mm tubes, 5m of 6mm tubes, 1x 3M Xtract Hose Sleeve, 1x 3M Hookit Clean Sanding Pad (3inx4in), 5x 3M Clean Sanding Interface Pad (3inx4in) and 10x 3M Clean Sanding Pad Hook Saver (3inx4in).
No technical documents available for this part.Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RS-SD-001-1001 |
| Unit Price | Contact Us |
| Weight | 1.7 kg |
| Dimensions (L x W x H) | 200 x 200 x 200 mm |
| Material | N/A |
| Surface Finish | N/A |
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.