Parts library

PR-SG-001-0032
SoftGripping Two GorillaFinger SoftActuator
The Two GorillaFinger Parallel SoftActuator with ISO50 Adaptor offers the robustness and wide-finger design of the GorillaFinger system, mounted in a parallel configuration and designed for heavier duty pick & place tasks. The ISO50 adaptor allows direct robot interface, and the two‐finger layout is suited to parallel‐gripping heavy loads or bulk objects with the soft, conforming silicone grip. Features such as hygienic design, FDA-approved finger material, and modular base geometry remain. 6mm pneumatic tubing (CA-TB-006-0001) sold separately.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0032 |
| Unit Price | $729.10 USD |
| Weight | 0.6 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.