Parts library

PR-SG-001-0012
SoftGripping Two Finger SoftActuator
Two Finger Parallel SoftActuator with ISO50 Adaptor. This classic pick-and-place configuration is a reliable, adaptable component for handling a wide variety of objects. Two soft fingers, pneumatically actuated and made of FDA-approved silicone rubber, are mounted in a parallel arrangement suited to gripping elongated or box-shaped items. The adaptor ensures compatibility with standard robot flanges, while the base geometry is defined by the shape of the object to be gripped. 6mm pneumatic tubing (CA-TB-006-0001) sold separately.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0012 |
| Unit Price | $557.75 USD |
| Weight | 0.6 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.