Parts library

PR-SG-001-0033
SoftGripping Three GorillaFinger SoftActuator
The Three GorillaFinger Centric SoftActuator with ISO150 Adaptor creates a centric and ultra-strong grip for large, round objects. It uses three wide, silicone fingers pneumatically driven and arranged on a centric base geometry and an ISO150 robot adaptor. This allows secure enclosure and lift of heavy cylinders, barrels, pumpkins, or large components with minimal damage to surfaces. The user determines base geometry; the fingers adapt to shape. 6mm pneumatic tubing (CA-TB-006-0001) sold separately.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0033 |
| Unit Price | $1,064.90 USD |
| Weight | 0.9 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.