Parts library

PR-SG-001-0011
SoftGripping Single Finger SoftActuator
The Single Finger SoftActuator is ideal for tasks such as sorting, separating or aligning objects. Its pneumatically driven finger is made of FDA-approved silicone rubber and designed for hygienic use. You mount it to your chosen base and it delivers a precise contact point with minimal mass and no sharp edges. Compatible with the SoftGripping Engineering Kit (PR-SG-001-0010). 6mm pneumatic tubing (CA-TB-006-0001) sold separately. Includes one M5 flange head bolt.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0011 |
| Unit Price | $251.85 USD |
| Weight | 0.1 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.