Parts library

PR-SG-001-0031
SoftGripping GorillaFinger SoftActuator
The GorillaFinger SoftActuator is designed for large, heavy or irregular objects. The GorillaFinger is a wider, stronger pneumatically driven silicone finger, it handles items such as bags of produce, bottles or heavy industrial parts. The setup remains modular: you choose the base geometry, the fingers adapt to shape while preserving surface integrity. Compatible with the SoftGripping GorillaFinger Engineering Kit (PR-SG-001-0030). 6mm pneumatic tubing (CA-TB-006-0001) sold separately. Includes two M5 flange head bolt.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0031 |
| Unit Price | $335.80 USD |
| Weight | 0.2 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.