Parts library

PR-SG-001-0030
SoftGripping GorillaFinger Engineering Kit
With the GorillaFinger Engineering Kit you can find your perfect gripper for high-speed automation. The kit consists of a total of 5 SoftActuator fingers, which can be freely mounted on the different plates supplied. Thus, any configuration is possible and you can adapt the gripper exactly to your object. The robot flange also offers holes for all common ISO standards and can be easily mounted with the included tool. The kit comes in a case with corresponding accessories and pneumatic lines and connections. Add SoftActuator GorillaFingers (PR-SG-001-0031) as required.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0030 |
| Unit Price | $1,914.71 USD |
| Weight | 3 kg |
| Dimensions (L x W x H) | 450 x 350 x 300 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.