Parts library

PR-SG-001-0014
SoftGripping Four Finger SoftActuator
The Four Finger SoftActuator is designed for stable handling of rectangular or irregularly shaped objects. It uses four pneumatically driven silicone fingers arranged to grip from multiple sides, providing even pressure distribution and secure positioning. The FDA-approved silicone material ensures hygienic operation for food or industrial applications. The actuator’s lightweight design supports fast, reliable operation, and the base geometry is selected according to the object’s shape. 6mm pneumatic tubing (CA-TB-006-0001) sold separately.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| SG.IN.AN Operating instructions | |
| SoftGripping Catalogue |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SG-001-0014 |
| Unit Price | $1,024.49 USD |
| Weight | 0.6 kg |
| Dimensions (L x W x H) | 300 x 200 x 150 mm |
| Material | Silicone |
| Surface Finish | N/A |
Questions about this part?
Post a question on Vention community forum for insights on this part.