vention-logo-sm
Parts library
SoftGripping Controlbox with integrated pump, Canada and USA
PR-SG-100-0001

SoftGripping Controlbox with integrated pump, Canada and USA

SoftGripping

The perfect control box for cobot and training applications. But also mobile applications where an external or large compressor is inaccessible are ideal use cases for this control box. It contains everything needed to operate pneumatic grippers: a compressor and a vacuum pump are permanently installed. The grippers are very robust and can be operated at a speed of over 60 cycles per minute without any problems. Basically, the use of this box allows the operation of the following SoftGripping product lines: Educational, SoftActuator and SoftGripper, but is also applicable to other product lines. On the front side, the current pressure can be read in the pressure display and adjusted via a rotary knob. The pressure output and signal input are located on the rear of the unit. The signal input controls the position of the fingers. You can switch between 3 positions: Grip, Open and Relax. Includes a plug adaptor for North American electrical outlets.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
OI SoftGripping ControlBox
SoftGripping Catalogue

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SG-100-0001
Unit Price$1,138.33 USD
Weight3 kg
Dimensions (L x W x H)300 x 200 x 150 mm
MaterialN/A
Surface FinishN/A
Spec AttributeSpec Value
Gripper Air Supply
Min. Operating Pressure 0.03 MPa
Max. Operating Pressure 0.1 MPa

$1,138.33 USD

Sold by VentionShips from SoftGripping
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    SoftGripping Controlbox with integrated pump, Canada and USA | Vention