vention-logo-sm
Parts library
Smooth Robotics Retrofit Kit Euro
PR-SR-005-0001

Smooth Robotics Retrofit Kit Euro

Smooth Robotics

The RetroFit Kit is a new product offered by Smooth Robotics. It makes integrating power sources with SmoothTool extremely simple. The Kit works for every kind of power source that uses the Euro, Lincoln, or Miller connector. Just mount the RetroFit connector plate and then it’s plug & weld. The RetroFit Kit consists of: 1. The connector plate – A plate that fits the UR control box with connections and sockets for digital inputs & outputs. The plate comes with two sockets – one for the adaptor, and one for the feedback clamp. Additionally, the plate has two capped-off holes that can be used for connections to externals like fume extraction, weld indicator light, or others. Two cable glands are included for this purpose. 2. Connector – Comes in 3 variants (Euro, Miller, and Lincoln). It connects the hose and the power sources and provides the input signal from the robot. 3. Feedback Clamp – Clamp that goes on the welding hose (alternatively ground cable) and provides the feedback signal to the robot.

Technical Drawing
Technical Drawing
2D Model
Technical Documentation
Technical Documentation
Smooth Robotics RetroFit Kit Manual PR-SR-005-000X
Smooth Robotics Retrofit Kit EU Declaration of Incorporation

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SR-005-0001
Unit Price$1,194.74 USD
Weight0.5 kg
Dimensions (L x W x H)195 x 310 x 125 mm
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Operating Voltage24 V
Nominal Current Input0.018 A

$1,194.74 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Smooth Robotics Retrofit Kit Euro | Vention