Parts library

PR-CQ-001-0416
Smartshift Tool Pocket for Tool Changers
The tool pocket gives the possibility to exchange tools and tasks in the same workflow in all collaborative applications. The tool pocket is designed for keeping the tool holder in an accurate position, so it can perform the task with high speed and precision. Mount the tool pocket horizontally or vertically on the edge of a structure using the 2 provided fasteners and t-nuts. Place it so the robot easily can pick and place the tool and the tool holder in the tool pocket.Maximum payload: 5 kg. Change time: approximately 1 second.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CQ-001-0416 |
| Unit Price | $499.80 USD |
| Weight | 0.78 kg |
| Dimensions (L x W x H) | 140 x 177 x 51 mm |
| Associated Fasteners | 2 x HW-FN-002-0004 |
| Parts | Quantity | ||
|---|---|---|---|
| Parts | Part Number | Qty | |
| M6 Drop-in Spring Loaded T-Nut | HW-FN-002-0004 | 2 | View |
Questions about this part?
Post a question on Vention community forum for insights on this part.