Parts library

PR-CQ-001-0428
Smartshift Automatic Pneumatic Tool Changer (Robot and Tool Sides)
Manual pneumatic tool changer for light industrial and collaborative robots. Robot side and tool side included. It enables the robot to manage various tasks without stopping and unscrewing the tools. Robot compatibility: Universal Robots and robots with the same flange . Handling payload up to: 20 kg. Pneumatic connection: 4 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum and PETP.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CQ-001-0428 |
| Unit Price | $645.00 USD |
| Weight | 0.56 kg |
| Dimensions (L x W x H) | 70 x 109 x 91 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.