Parts library

PR-CQ-001-0425
Smartshift Automatic Pneumatic and Electrical Tool Holder for Doosan (Tool Side)
Pneumatic and electrical tool holder (tool side) for Doosan robots. Needs to have the robot master (robot side) mounted on the robot arm to have a full function tool changer clutch. Robot compatibility: Doosan. Handling payload up to: 20 kg. Electrical connection: M8 24V 1A, Pneumatic connection: 2 x G 1/8in elbow fittings for 6mm OD tubing. Material: Anodized aluminum.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-CQ-001-0425 |
| Unit Price | $624.00 USD |
| Weight | 0.25 kg |
| Dimensions (L x W x H) | 81 x 109 x 100 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.