Small Collaborative Electric Gripper for Doosan
$2,081.21 USD
Ships in 7 days
The Co-Act EGP-C 40 NN-M-1013 is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy Integration to Doosan M/A/H-Series Cobots. Incremental force adjustment (25-100% of 140N), 6 mm stroke/Finger. Recommended Workpiece weight 0.7 kg (Friction grip). The gripper is equipped with a Doosan specific flange adapter and pre-wired M8 communication cable. Kit includes set of 2 Fingers for part size range 11.5-23.5 mm (AUB CoAct EGP 40/24).
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-001-0551 |
Weight | 0.6 kg |
Dimensions (L x W x H) | 175.0 x 96.0 x 93.0 mm |
Unit Price | $2,081.21 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 6 mm |
Grip Force | 140 N |
IP Rating | IP30 |
Included in the Box |
|
Compatible With | Doosan A, M and H-Series |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
End Effector Adapter for Epson T3 Robots
PR-MB-001-0209
Robot Wrist Extensions EX-50- 50 mm
PR-MB-001-0221
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087