Parts library

PR-GR-100-1002
Grip SEK100-P Electric & Pneumatic Eenergy Feed-Through Tool Side
Compatible with PR-GR-063-0002. The SEK Energy Coupling is a SHW Connector accessory that enables the transmission of electric signals and pneumatics SEK advantages: Extends the mechanical interfaces of the SHW Connector Replaces additional plug connections Transmits 12x electrical signals from the upper to the lower assembly.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| PR-GR-100-1000 SEK100-P Assembly and Operating Manual EN 1.05 | |
| PR-GR-100-1000 SEK100-P Montage- und Bedienungsanleitung DE 1.05 | |
| PR-GR-100-1000 SEK100-P Technical specifications EN 1.09 | |
| PR-GR-100-1000 SEK100-P Technische Daten DE 1.09 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-GR-100-1002 |
| Unit Price | $981.47 USD |
| Weight | 0.08 kg |
| Dimensions (L x W x H) | 320 x 230 x 115 mm |
| Material | Aluminum |
| Surface Finish | Anodized - Black |
Questions about this part?
Post a question on Vention community forum for insights on this part.