Parts library
.jpg)
PR-SK-200-0206
Schunk MTB Dual Gripper 6mm Jaw Stroke Pneumatic Gripper Kit
The Schunk MTB (JGP-P 64-1) double pneumatic gripper has a closing gripping force of 350 N, an opening force of 375 N and a stroke per jaw of 6 mm. It uses a digital IO as its communication interface. It is directly compatible with the ISO50 cobots (UR3e, UR7e, UR12e, UR16e, CRX5iA, CRX10iA/L, CRX10iA, CRX20iA/L, CRX30iA, GoFa5, GoFa10, GoFa12). It is compatible with ISO80 tool flange cobots (UR20, UR30) by using MO-GR-015-0080. The gripper comes with the necessary components to connect it directly to the robot and two machinable fingers.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Double Gripper JGP-P 64 Catalog section | |
| MTB Catalog section 1 | |
| MTB DG-JGP-P Operating Manual | |
| MTB Software Manual for Universal Robots | |
| MTB Software Manual for FANUC CRX | |
| MTB Software Manual for ABB | |
| Universal Robots URcap plug-in for MTB | |
| FANUC CRX plugin for MTB | |
| ABB add-in Co-act EGP-C and MTB for ABB OmniCore | |
| Applications kits MTB Flyer 2 | |
| Product overview GT-AT 2025 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-SK-200-0206 |
| Unit Price | $4,228.46 USD |
| Weight | 1.62 kg |
| Dimensions (L x W x H) | 178 x 96 x 117 mm |
| Material | Aluminium |
| Surface Finish | Machined |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Supply Voltage | 24 V |
| Grip width range | ±6 mm stroke per jaw (total 12 mm) |
| Grip Force | 350 N closing / 375 N opening |
| Repeatability Including Backlash | 0.01 mm |
| Current Consumption | 170 mA nominal |
| IP Rating | Gripper IP40, valve block IP67 |
Questions about this part?
Post a question on Vention community forum for insights on this part.