![SCHUNK EGK 40 Gripper For Small Components For Fanuc CRX5iA](https://assets.vention.io/parts/images/PR-SK-106-0101/schunk-egk-40-gripper-for-small-components-for-fanuc-crx5ia.png)
SCHUNK EGK 40 Gripper For Small Components For Fanuc CRX5iA
$4,584.00 USD
Ships in 14 days
SCHUNK EGK 40-MB-M-B two finger electric gripper for small components. It has a max gripping force of 150 N and a stroke per jaw of 41.5 mm. The gripper comes with the necessary components to connect it directly to the CRX5iA and two fingers. See tehnical specifications table below for more information regarding this part.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-SK-106-0101 |
Weight | 1.52 kg |
Dimensions (L x W x H) | 135.0 x 68.0 x 165.0 mm |
Unit Price | $4,584.00 USD |
Material | multiple |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Max Payload | 0.5 Kg |
Stroke Per Jaw | 41.5 mm |
Communication Interface | Plug in, flange Connection/Internal Robot wiring. Modbus RTU |
Max Finger Length | 65 mm |
Max Finger Weight | 0.15 kg |
Max Moment Load | 8 Nm (Mx), 9 Nm (My), 2 Nm (Mz) |
Max Axis Load | 500 N |
Max Grip Width Range | 83 mm |
Coefficient of Friction at Contact | 1.5 |
Grip Force | 150 N |
Repeatability | 0.03 mm |
Accuracy | ± 0.2 mm |
Max Linear Speed | 115 mm/s |
Max Acceleration | 1000 mm/s2 |
Supply Voltage | 24 V |
Current Consumption | 0.25 A nominal |
IP Rating | 67 (electronics), 20 (Guide/Base jaws) |
Operating Temperature | 5-55 deg C °C |
Clean Room | Cleanroom class ISO 14644-1:2015 (Grade 6) |
Compatible Parts
![Cobot End Effector Plate Cobot End Effector Plate](https://assets.vention.io/parts/images/ST-RB-004-0001/thumb_cobot-end-effector-plate.png)
Cobot End Effector Plate
ST-RB-004-0001
![OnRobot RG2 2-finger Underactuated Gripper OnRobot RG2 2-finger Underactuated Gripper](https://assets.vention.io/parts/images/ST-RB-028-0008/thumb_onrobot-rg2-2-finger-underactuated-gripper.png)
OnRobot RG2 2-finger Underactuated Gripper
ST-RB-028-0008
![0.7 kW Router with Mounting Clamp 0.7 kW Router with Mounting Clamp](https://assets.vention.io/parts/images/MO-SM-020-0001/thumb_0-7-kw-router-with-mounting-clamp.png)
0.7 kW Router with Mounting Clamp
MO-SM-020-0001
![OnRobot 3FG15 3-finger Gripper OnRobot 3FG15 3-finger Gripper](https://assets.vention.io/parts/images/ST-RB-028-0009/thumb_onrobot-3fg15-3-finger-gripper.png)
OnRobot 3FG15 3-finger Gripper
ST-RB-028-0009
![Cobot Tooling Mounting Plate Cobot Tooling Mounting Plate](https://assets.vention.io/parts/images/ST-RB-001-0001__2/thumb_cobot-tooling-mounting-plate.png)
Cobot Tooling Mounting Plate
ST-RB-001-0001 v2
![OnRobot VGC10 Compact Vacuum Gripper OnRobot VGC10 Compact Vacuum Gripper](https://assets.vention.io/parts/images/ST-RB-028-0006/thumb_onrobot-vgc10-compact-vacuum-gripper.png)
OnRobot VGC10 Compact Vacuum Gripper
ST-RB-028-0006
![OnRobot VGP20 Vacuum Gripper OnRobot VGP20 Vacuum Gripper](https://assets.vention.io/parts/images/ST-RB-028-0005/thumb_onrobot-vgp20-vacuum-gripper.png)
OnRobot VGP20 Vacuum Gripper
ST-RB-028-0005
![OnRobot RG6 2-finger Underactuated Gripper OnRobot RG6 2-finger Underactuated Gripper](https://assets.vention.io/parts/images/ST-RB-028-0007/thumb_onrobot-rg6-2-finger-underactuated-gripper.png)
OnRobot RG6 2-finger Underactuated Gripper
ST-RB-028-0007
![OnRobot 2FG7 2-finger Parallel Gripper OnRobot 2FG7 2-finger Parallel Gripper](https://assets.vention.io/parts/images/ST-RB-028-0010/thumb_onrobot-2fg7-2-finger-parallel-gripper.png)
OnRobot 2FG7 2-finger Parallel Gripper
ST-RB-028-0010
![OnRobot Dual Tool Changer OnRobot Dual Tool Changer](https://assets.vention.io/parts/images/ST-RB-028-0003/thumb_onrobot-dual-tool-changer.png)
OnRobot Dual Tool Changer
ST-RB-028-0003