vention-logo-sm
Parts library
Made4CNC Safedoor Single door kit 600mm
PR-MC-001-0600

Made4CNC Safedoor Single door kit 600mm

Made4CNC

Safedoor is an innovative system for CNC machines designed to improve your manufacturing process by automating the opening and closing of your machine's door, increasing efficiency, productivity, and safety.With its easy-to-install linear actuators and flexible brackets, Safedoor eliminates the need for custom engineering or enclosures. It features customizable actuator strokes, built-in force monitoring, and safety functions to ensure operator safety. Moreover, the automatic configuration adjusts motion profiles for optimal performance, while the back-drivable system allows for manual operation in emergencies. Additionally, Safedoor offers seamless integration with two communication interfaces and software plugins for a wide range of robots.

Technical Drawing
Technical Drawing
2D Model
Technical Documentation
Technical Documentation
Made4CNC Safedoor User Manual 2.1.0
Made4CNC Safedoor Technical Sheet 2.1.0
Made4CNC Safedoor Robot Instructions 2.1.0

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-MC-001-0600
Unit Price$5,344.83 USD
Weight15.6 kg
Dimensions (L x W x H)1280 x 570 x 400 mm
MaterialAluminum
Surface FinishAnodized
Spec AttributeSpec Value
Technical Specifications
Max Output Force300 N
Cable Length5000 mm
Max Linear Speed500 mm/s
Included in the Box1x Safedoor actuator, 1x Safedoor controller incl power supply, 1x Mounting hardware set (brackets and fasteners), 1x Operator panel, 1x USB stick with robot software, 1x Printed manual

$5,344.83 USD

Sold by Made4CNCShips from Made4CNC
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Made4CNC Safedoor Single door kit 600mm | Vention