vention-logo-sm
Parts library
RYG Stack Light with Buzzer
PR-SL-001-0001

RYG Stack Light with Buzzer

Stack-Light.com

The RYG Stack Light with Buzzer is a robust and efficient signaling solution designed for real-time status indication in industrial and automation environments. Featuring Red, Yellow, and Green (RYG) LED indicators along with an integrated buzzer, this tower light provides both visual and audible alerts to enhance safety and operational efficiency. Engineered for durability, it withstands vibration, dust, and moisture, making it suitable for manufacturing, logistics, and machine monitoring applications. Its modular design allows for easy installation and customization to meet specific workflow requirements. Improve workplace communication and safety with the RYG Stack Light with Buzzer, ensuring clear and immediate status indication in any industrial setting. Includes a 5-meter cable with pre-wired M12 connectors, featuring a 1-to-4 Y-split design for direct interface with the Digital IO Module.

Technical Drawing
Technical Drawing
2D Model
3D Model

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SL-001-0001
Unit Price$285.71 USD
Weight0.7 kg
Dimensions (L x W x H)790 x 110 x 110 mm
MaterialAluminum & Plastics
Surface FinishAnodized
Associated Fasteners2 x HW-FN-003-0014
Spec AttributeSpec Value
Gripper Mechanical Information
IP Rating (Electronics)IP53
Min. Ambient Temperature -20 deg C
Max. Ambient Temperature 45 deg C
Spec AttributeSpec Value
Gripper Communication/Control/Electrical
Operating Voltage24 V
Nominal Current Input0.07 A
Max. Current Consumption0.24 A
Min. Current Consumption0.07 A
Light Signaling4 Digital Output Signals

PartsQuantity
PartsPart NumberQty
M8 x 14mm ScrewHW-FN-003-00142View

$285.71 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.