Parts library

MO-CV-118-1395
Roller Conveyor, 1395mm x 450mm Unpowered, Low Side
Vention’s heavy duty conveyors facilitate the movement of large items, up to 1344mm wide. Using poly-V belts, these rollers can drive three times more force than an O-Ring belt. This version has openings on one side to allow robot end effectors to pick products. Combine these conveyors with Vention’s MachineMotion, motors and sensors to fully automate your conveyor. For capacity and driving force, please consult the technical documentation.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| HD Roller Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-118-1395 |
| Unit Price | $568.78 USD |
| Weight | 22.89768 kg |
| Dimensions (L x W x H) | 450 x 1483 x 67.5 mm |
| Associated Fasteners | 4 x HW-FN-003-0020, 6 x HW-FN-003-0014, 10 x HW-FN-002-0001 |
Questions about this part?
Post a question on Vention community forum for insights on this part.