Parts library

ST-RB-053-0008
Robot Adapter Plate with Insulation Kit
This Robot Adaptor Plate can be mounted anywhere on the 5/8'' or the 16mm Welding Table Top. It is compatible with Vention’s Multi-Robot Mounting Plates and features threaded M8 mounting holes on a 22.5x22.5mm grid pattern. This product includes parts to electrically isolate the robot from the welding table.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-053-0008 |
| Unit Price | $411.95 USD |
| Weight | 2.75 kg |
| Dimensions (L x W x H) | 278 x 278 x 20 mm |
| Material | Aluminum & Plastic |
| Surface Finish | N/A |
| Associated Fasteners | 16 x HW-FN-034-0002, 8 x HW-FN-034-0003, 8 x HW-FN-034-0045 |
Questions about this part?
Post a question on Vention community forum for insights on this part.