Quick Release Robot Baseplate for UR5 (Mounting Plate Interface)
$425.43 USD
Ships in 5 days
Mounting plate interface of the quick release robot baseplate for Universal Robots UR5.
Length:
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-CQ-001-0443 |
Weight | 0.8 kg |
Dimensions (L x W x H) | 25.0 x 150.0 x 150.0 mm |
Unit Price | $425.43 USD |
Compatible Parts
Vacuum Handling Foam Gripper (Plug & Pick 200 x 400 mm)
PR-JL-001-0314
Light Vacuum Gripper (Safe-and-Light 120 x 240 mm)
PR-JL-001-0490
Robot Handle for UR3
PR-CQ-001-0396
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Cobot End Effector Plate
ST-RB-004-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585