
Quick-Change Manual Tool Changer with Air and Electrical (Robot Side & Tool side)
The tool changer is a complete solution consisting of BOTH the robot side and a tool side, and ships with all mounting screws and dowel pin as shown. Robot Side for Utility Series Quick-Change Manual Tool Changer with electric and dual pneumatic pass through for Universal Robot brand collaborative robots. Pass electrical signals to and from the EOAT to the robot controller via the 8 Pin M8 threaded connector at the wrist of the robot. Change tools in seconds simply by releasing the locking lever and sliding a new tool into place. All mounting hardware provided. The robot side has the ISO 9409-1-50-4-M6 mounting pattern to be mounted directly to a robot wrist. The tool side has the ISO 9409-1-50-4-M6 mounting pattern replicating robot wrists with a 50mm mounting pattern.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | RA-EE-001-0001 |
| Unit Price | $1,176.41 USD |
| Weight | 0.609 kg |
| Dimensions (L x W x H) | 98.97 x 92.32 x 72.03 mm |
| Material | Aluminum |
| Surface Finish | Black Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.