.png)
PushCorp RPS100 3in X 4in Sander with AFD62-1 Passive Force Control
The PushCorp RPS100 3in x 4in Sander, paired with the AFD62-1 Passive Force Control, is an advanced surface finishing solution designed for precision and consistency in automated applications. This combination is ideal for sanding a wide range of materials, including metal, wood, and composites. The RPS100 features a compact and lightweight design, ensuring easy integration with robotic arms and automation systems. Its robust construction guarantees durability in demanding industrial environments. The AFD62-1 Passive Force Control enhances performance by maintaining consistent force application, even on uneven surfaces, delivering uniform results while reducing wear on the abrasive materials. Perfect for industries such as automotive, aerospace, and manufacturing, this system increases efficiency, reduces manual effort, and ensures superior surface quality. Unlock the full potential of automated finishing with the PushCorp RPS100 and AFD62-1 combination.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| User Manual PR-PC-001-0062 AFD62-1-04014 | |
| Product Flyer PR-PC-001-0062 AFD62-1-04014 | |
| CE Certificate PR-PC-001-0062 AFD62-1-04014 | |
| CE Certificate PR-PC-002-0001 RPS100-04012 | |
| PuschCorp Warranty | |
| Whats In The Box PR-PC-000-0001 VENTION-04050 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | PR-PC-000-0001 |
| Unit Price | $13,676.69 USD |
| Weight | 4 kg |
| Dimensions (L x W x H) | 457.2 x 330.2 x 241.3 mm |
| Material | Aluminum |
| Surface Finish | Anodized |
Questions about this part?
Post a question on Vention community forum for insights on this part.