Power Switch Module
$705.64 USD
Ships next day
The Power Switch Module (CE-MD-005-0000) extends MachineMotion 2’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off. This plug-and-play module requires just three connections: one to the MachineMotion 2 controller, one to an AC power outlet, and one to the device to control.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-MD-005-0000 |
Weight | 0.9128 kg |
Dimensions (L x W x H) | 178.0 x 133.0 x 66.0 mm |
Unit Price | $705.64 USD |
Material | ABS, Aluminum |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 110-240 (AC) V |
Certification | cETLus, CE |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585